Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LEW21 - Heavy duty screw support assembly/Square/fixed side
Bill of material
LEW21-d25DF
CODE
code
LEW21
TYPE
type
Square,fixed side
MAT
material ①③④⑥
S45C
SUR
Surface Preparation ①③④⑥
Black Oxide
DD
d
mm
ZCZH
Bearing combination form
H
89 mm
HH
h
51 mm
H1
53 mm
T
66 mm
F
71 mm
B
160 mm
DD1
Ød1
57 mm
E
130 mm
C1
40 mm
C2
15.5 mm
X
ØX
18 mm
Y
ØY
26 mm
Z
2 mm
K
4 mm
PCD
P.C.D
70 mm
P
M6
Q
10 mm
SUP
Support side model
-
CAA
Basic dynamic rated load Ca(N)
29900
AXIA
Axial limit load (N)
40500 N
PRE
Pre load reference value (N)
2280
ASRV
Axial stiffness reference value (N.μm)
850
PER
Permissible speed (r/min)
5200
M
locking nut M
M25
MP
pitch
1.5 mm
D3
locking nut ØD3
38 mm
L3
locking nut L3
18 mm
MG
weight
4.5 g
SUG
Matching screw shaft diameter ØD2
30,32,36 mm
SUG1
Outer diameter of shaft end Ød
25 mm
SUG2
Machining dimensions of shaft end ØA
20 mm
SUG3
Machining dimensions of shaft end B
89 mm
SUG4
Machining dimensions of shaft end C
30 mm
SUG5
Machining dimensions of shaft end L
26 mm
T4
Spacer ring length T4
18 mm
LINK
Wedsite Link
Wedsite Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models