Catalog navigation
CADモデル選択
選択可能な製品数: 118
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHY02_36 - 30 degree trapezoidal screw ????¡§???¡§? one end one end one second stage type ????¡§???¡§? standard type / type A / type B
Bill of material
LHY16-D50-L200-F3-T3-S3-Q25-R25-E13
CODE
Code
TYPE
LWZX
Thread rotation
MAT1
Material
MAT
Material
SUR
Surface treatment
D
mm
L
L minimum unit 0.5
mm
Enter value for L
L minimum unit 0.5
mm
cm
inch
ft
F
F minimum unit 0.5
mm
Enter value for F
F minimum unit 0.5
mm
cm
inch
ft
T
T minimum unit 0.5
mm
Enter value for T
T minimum unit 0.5
mm
cm
inch
ft
G
G minimum unit 0.5
mm
S
S minimum unit 0.5
mm
Enter value for S
S minimum unit 0.5
mm
cm
inch
ft
Q
Choose Q
mm
V
Choose V
mm
R
Choose R
mm
E
E minimum unit 0.5
mm
Enter value for E
E minimum unit 0.5
mm
cm
inch
ft
X
X minimum unit 0.5
mm
P
Pitch
mm
DD2
Effective diameter d2
mm
YGD
Thread root diameter
LWSJ
Thread angle
ARR
Increase R ring groove
AR
AR (add R section ring groove)
mm
AEE
Increase the E-ring groove
AE
AE (increased retaining ring groove)
mm
SEE
Increase the E plane
SE
SE (add two planes)
mm
SRR
Increase the R plane
SR
SR (increase the two planes of the R part)
mm
SW
mm
SY
mm
MRR
Increase the left end of the thick screw hole
MR
MR (increased the left end of the coarse screw hole)
mm
MEE
Increase the E-face end of the coarse screw hole
ME
ME (E part increases the coarse screw hole)
mm
BQQ
Increase Q external thread
BQ
BQ (adding Q external thread)
mm
BVV
Increase V external thread
BV
BV (add V external thread)
mm
BRR
Increase R external thread
BR
BR (increase R external thread)
mm
ZER
Increase the four planes of the E/R section
W
mm
A
mm
KQVER
Add keyway
KQ
KQ (add Q keyway)
mm
KV
KV (add V key slot)
mm
KE
KE (add E keyway)
mm
KR
KR (add R part keyway)
mm
C
mm
LINK
website
Website connection
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)