Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJR66_69 - 30 degree lead screw nut
Bill of material
LJR67-d10
CODE
Code
TYPE
Square
TYPE1
TYPE
Heightening
COM
Matching Form
THR
Thread rotation
MAT
Material
Brass
DD
d
mm
P
Pitch
2 mm
HH
h
20.000 mm
W
21.000 mm
H
30 mm
L
24 mm
L1
16.000 mm
L2
0.000 mm
W1
12.000 mm
M1
4.000 mm
V1
8.000 mm
M2
0.000 mm
V2
0.000 mm
TT
t
6 mm
DPT
Dynamic Allowable Thrust
2.52 KN
WT
Weight
98 g
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models