Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LKC21_32 - Large digital position display ????¡§???¡§? front axle type
Bill of material
LKC22-1
CODE
Code
TYPE
Front axle type
WS
Number of digits
5 digits
XZFX
turn around
WZMAT
Cover material
nylon
WZYS
Cover color
BBMAT
Backboard material
Polyphenylene ether
TGMAT
Casing material
1215
SUR
Surface treatment
Black
FJ
annex
Set screw (black) (SCM435)
FJ1
annex
Cushion (black) (polyethylene foam)
ZZLJ
Spindle pitch
ZXS1
1 turn to display 5 digits
0001.0
ZGZS
Maximum speed
300
GG
weight
98
OPT
Optional processing
DD
d
LINK
website
Website connection
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)