Catalog navigation
CAD Model seçimi
Uygun ürünler: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGF01_16 - Bearing with seat/Single bearing L type/Height h selection type / height h designation type
Bill of material
BGF04-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
20 mm
L1
10 mm
W
20 mm
W1
15 mm
T
10 mm
S
4.8 mm
DD1
d1
4.3 mm
CODE1
Optional machining
KK
KK (increased chamfer on both sides)
0.000
KC
KC (increasing chamfer C2)
0.000
LINK
website
Website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir