Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGH01_16 - Bearing with seat/Single bearing L type/Self-aligning ball bearing/Height h selection type/Height h specified type
Bill of material
BGH06-1200ATN-h25
CODE
code
TYPE
type
MAT1
Bearing material
steel
MAT2
Bearing seat material
MAT3
Retaining ring material
Spring steel
SUR
Bearing seat Surface treatment
BT
Bearing Type
POS
Postcode
HH
h
mm
DD
d
10 mm
D
30 mm
DTOL
D tolerance
+0.021/0
DDHH
dh
24 mm
B
9 mm
H
43.9 mm
L
40 mm
L1
28 mm
W
27 mm
W1
21 mm
T
15 mm
S
9.8 mm
DD1
d1
5.3 mm
OP
Optional processing
IC
Increase chamfer
KK
0
LINK
website link
website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD