Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGK01_26 - Bearing with seat/Single bearing T type/Self-aligning ball bearing/Height h selection type/Height h specified type/Height h specified type Chamfered
Bill of material
BGK12-1200ATN-h20
CODE
code
TYPE
type
MAT1
Bearing material
steel
MAT2
Bearing seat material
MAT3
Retaining ring material
Spring steel
SUR
Bearing seat Surface treatment
BT
Bearing Type
POS
Postcode
HH
h
mm
Enter value for HH
h
mm
cm
inch
ft
DD
d
10 mm
D
30 mm
DTOL
D tolerance
+0.021/0
DDHH
dh
24 mm
B
9 mm
V
2 mm
H
mm
L
62 mm
L1
50 mm
L2
38 mm
T
15 mm
S
9.8 mm
C
10 mm
DD1
d1
5.3 mm
OP
Optional processing
IC
Increase chamfer
LINK
website link
website link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir