Catalog navigation
Селекция на CAD модел
Налични продукти: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BGP21_32 - Bearing with seat/Single bearing positioning type T/Keyway type
Bill of material
BGP23-623ZZ-h10
CODE
Code
TYPE1
Types of
MAT
Bearing material
MAT1
Housing material
MAT2
Retaining ring material
SUR
Housing surface treatment
TYPE
Bearing Type
MFQ
Seal ring
HH
h
mm
DD
d
3 mm
DH7
D
10 mm
DH7G
D tolerance
+0.015/0 mm
DDHH
dh
7 mm
B
4 mm
H
18.8 mm
L
36 mm
L1
26 mm
L2
16 mm
T
10 mm
S
4.8 mm
DD1
d1
4.3 mm
L3
3 mm
L3TOL
L3 tolerance
+0.0125/-0.0125 mm
HH1
h1
1.4 mm
HH1TOL
h1 tolerance
+0.1/0 mm
CODE1
Optional machining code KC (increasing chamfer C2), NA (no bearing, retaining ring), - (not selected chasing)
KK
KK (increased chamfer on both sides)
0
KC
KC (increasing chamfer C2)
0
LINK
website
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
Previews
3D
Размер
2D
Сваляне на CAD модели