Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-BDJ - Bearing with seat, with vertical seat, outer spherical ball bearing, casting type, standard type
Bill of material
J-BDJ-204
CODE
Code
J-BDJ
TYPE
Types of
Transition fit,Imported
MAT
Bearing pedestal material
HT200 gray cast iron
MAT1
Bearing material
GCr15
SPE
Specifications
NAT
National standard model
UCP204 mm
DD
d
20 mm
H
33.3 mm
L
127.00 mm
J
95 mm
A
34.0 mm
N
13 mm
N1
18 mm
H1
13.49 mm
S
18.3 mm
B
31.0 mm
BOLT
Bolt
M10
TOR
Tightening torque
17 N*m
CR
Basic load rating move(Cr)
12.7 KN
COR
Basic load rating quiet(Cor)
6.7 KN
WEI
weight
0.66 kg
LINK
Website link
Website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели