Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDB12 - Pedestal bearing / external spherical bearing with suspension seat / cast shape
Bill of material
T-BDB12-201
CODE
code
T-BDB12
TYPE1
type
Clearance fit
TYPE2
type
Standard type
MAT1
Material of bearing seat
HT200 Grey cast iron
MAT2
Bearing material
GCr15
SPE
Specifications
GBM
Gb model
UCHA201
DD
d
12 mm
D
64 mm
L
96 mm
H
64 mm
W
40 mm
M
mm
HH
h
19 mm
B
31.0 mm
S
12.7 mm
C
0.0 mm
CR
Dynamic load Cr
12800 N
COR
Static load Cor
6650 N
WEI
weight
690 g
LINK
weblink
weblink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir