Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
T-BDL - Bearing with seat, with light vertical seat, outer spherical ball bearing, casting type, standard type
Bill of material
T-BDL-203G
CODE
Code
T-BDL
TYPE1
Types of
Standard type
MAT
Housing material
HT200 gray cast iron
MAT1
Bearing
GCr15
TYPE
specification
NAT
National standard model
DD
the inside diameter of
mm
H
mm
L
mm
J
mm
A
mm
H0
mm
N
select
mm
N1
mm
H1
mm
S
mm
B
mm
TOL
Mounting hole size tolerance
+0.5/-0.5 mm
XX
Mounting hole position deviation
0.6 mm
M
Stop screw
NM
Tight torque
N*m
CR
Basic load rating move(Cr)
N
COR
Basic load rating quiet(Cor)
N
MG
weight
g
LINK
website
Website link
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen