Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCPH201_210-FSB - FSB bearing with seat, outer spherical bearing with high center vertical seat, cast shape
Bill of material
UCPH201-FSB
CODE
code
UCPH...-FSB
TYPE
type
Outer spherical bearing with high center vertical seat
MAT1
Material of bearing seat
HT200 grey cast iron
MAT2
Bearing material
GCr15
MOD
model
DD
d
12 mm
HH
h
70 mm
AA
a
127 mm
EE
e
95 mm
BB
b
40 mm
S2
19 mm
S1
13 mm
GG
g
15 mm
WW
w
101 mm
BII
Bi
31.0 mm
NN
n
12.7 mm
BOLT
Bolt
M10 mm
TIG
Tightening torque
17 N·m
CR
Dynamic (Cr) rated load
12800 N
COR
Static (Cor) rated load
6650 N
WEI
weight
0.96 Kg
LINK
weblink
weblink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD