Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
UCT202_218-FKB - FKB bearing with seat, cast shape, slider seat outer spherical ball bearing
Bill of material
UCT202-FKB
CODE
Code
UCT...-FKB
TYPE
Type
Slider Seat Outer Spherical Ball Bearing
MAT1
Bearing Seat Material
HT200 Grey Cast Iron
MAT2
Bearing Material
GCr15
MOD
Type
DD
d
15 mm
OO
o
16 mm
GG
g
10 mm
PP
p
51 mm
QQ
q
32 mm
SS
s
19 mm
BB
b
51 mm
KK
k
12 mm
EE
e
76 mm
AA
a
89 mm
WW
w
94 mm
JJ
j
32 mm
II
i
21 mm
HH
h
61 mm
BI
Bi
31.0 mm
NN
n
12.7 mm
CR
Dynamic (Cr) Rated Load
12800 N
COR
Static(Cor)Rated Load
6600 N
WEI
Weight
0.76 Kg
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models