Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAR6000_6964-E - Economical deep groove ball bearing, without dust cover
Bill of material
BAR6700-E
CODE
code
BAR...-E
TYPE
type
Economical
BTC
Bearing type code
6
BA
Bearing accuracy
GB/T 307.1 Grade 0
MAT1
Bearing GB material
GCr15
MAT2
Equivalent material of bearing
SUJ2
BM
Bearing model
DD
d
10 mm
D
15 mm
B
3 mm
RR1
r1
0.2 mm
CR
Basic rated load Cr (dynamic)
0.85 KN
COR
Basic rated load Cor (static)
0.430 KN
AS
Allowable speed
15000 rpm
DDBB1
db(min)
10.4 mm
DDBB2
db(max)
11.21 mm
DDAA
da(max)
14.2 mm
RR
r(max)
0.2 mm
WEI
Weight (reference)
5 g
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models