Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJA71 - Cross-roller guided manual stage Precision type Precision ground screw drive type X axis
Bill of material
EJA71-1016-K
CODE
code
EJA71
TYPE
type
Precision ground screw drive type
DRI
Drive direction
X axis
MAT
Material
Aluminum alloy
SUR
Surface treatment
Black anodized
SPE
Specification
RUI
Ruler type
TAB
Table size
100x160 mm
JOU
journey
±35 mm
MIN
Minimum reading of the differential head
0.01 mm
PAR
Parallelism
0.05 mm
LOAD
load(kgf)
40
KNOB
The amount of movement when the knob rotates for 1 turn
1 mm
WEI
weight
1.5 kg
LINK
weblink
website link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели