Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EJP01 - Dovetail slot manual stage
Bill of material
EJP01-60
CODE
Code
EJP01
TYPE
Types of
Rack and pinion drive type
DRI
Direction of rotation
XY axis
MAT
subject
Aluminum alloy
MAT1
rack
brass
SUR
Surface treatment
Black anodizing
SPE
specification
TAB
Table size
mm
STR
stroke
mm
RUL
Scale scale minimum reading
0.1 mm
MOB
Movement accuracy (straightness)
30
KNOB
The amount of movement when the knob rotates for 1 turn
18 mm
LOAD
Load
BOD
Body weight
LINK
website
website
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD