Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF07-08 - Micro head screw lock type
Bill of material
EPF07-148-223
CODE
code
TYPE
type
Screw lock type
MOVE
The amount of movement in one revolution
0.5 mm
ZRO
Zero adjustment
Zero position is not adjustable
RAT
Ratchet force measurement
none
DEAD
Electronic reading
none
PORT
Data output port
none
MOD
model
JOU
journey
mm
MIN
Minimum reading
0.01 mm
PRE
Precision
mm
OUT
Outer diameter of shaft sleeve
mm
SHA
Shaft sleeve
MEA
Measuring surface
LINK
weblink
webite link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD