Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAE31 - Towline ?????¡ì????¡ì? 09 Series ?????¡ì????¡ì? Zipper
Bill of material
VAE31-F10-R28-N1-VDE31
CODE
Code
VAE31
TYPE
type
09 series drag chain
OD
Opening direction
Outer diameter opening
CA
Number of cavities
Single cavity
MAT
Material
Engineering plastic
COLOR
Color
black
ATEM
Allowable temperature
-40??~120??
SR
Smoldering level
UL94-HB
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Connector
H
Actual installation height reference HF
76 mm
D
70 mm
K
130 mm
AIH
Actual installation height HF
91 mm
E
Outer width E
18.2 mm
P
Pitch P
20 mm
MCD
Maximum cable diameter
13 mm
OML
Maximum overhead load
0.7 kg/m
MLO
Maximum overhead length
1 m
WEI
weight
0.21 kg/m
LINK
weblink
webxxx
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD