Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAM11 - E-Chain/Connector?????¡ì????¡ì?10 Series Convenient
Bill of material
VAM11-1010-R20-N1-VDM11
CODE
Code
VAM11
TYPE
type
Convenient
OPEN
Open mode
Outside diameter open
QS
Number of cavities
Single cavity
MAT
Material
Engineering plastic
COLOR
Color
Color
YXWD
Allowable temperature
-40℃~120℃
ZRDJ
Flammability rating
UL94-V2
FJ
annex
Connector
GG
specification
mm
R
Bending radius
mm
N
mm
Enter value for N
mm
cm
inch
ft
JIETOU
P
Pitch
13 mm
F
Inner width
10 mm
E
Outer width
16 mm
G
Inner height
10 mm
T
External height
12.5 mm
HF
Actual installation size
62.5 mm
H
Theoretical installation size
52.5 mm
D
Theoretical installation size
40 mm
K
Theoretical installation size
89 mm
MAXD
Maximum cable diameter
8 mm
MAXFZ
Maximum overhead load
0.5 mm
MAXCD
Maximum overhead length
0.6 mm
WEIGHT
weight
0.14 mm
LINK
Web links
Website link
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD