카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBF11 - Towline ?????¡ì????¡ì? Low noise 25 series ?????¡ì????¡ì? Inner and outer diameter opening ?????¡ì????¡ì? Lightweight
Bill of material
VBF11-F38-R55-N1
CODE
Code
VBF11
TYPE
type
Low noise 25 series towline
OD
Opening direction
Inner and outer diameter opening
BE
beam
Bridge type
CA
Number of cavities
Single cavity
MAT
Material
Engineering plastic
COLOR
Color
black
ATEM
Allowable temperature
-20??~80??
SR
Smoldering level
UL94-V0
FJ
annex
Connector
F
Inner width F
mm
R
Bending radius R
mm
N
Number of links N
CON
Connector
VEF11-F38
H
Actual installation height reference HF
150 mm
D
97 mm
K
220 mm
AIH
Actual installation height HF
180 mm
E
Outer width E
55 mm
P
Pitch P
22 mm
MCD
Maximum cable diameter
22 mm
OML
Maximum overhead load
1.0 kg/m
MLO
Maximum overhead length
1.3 m
MALT
Maximum allowable travel
30 m
MAV
Maximum allowable vertical suspension
15 m
LINK
website
Website connection
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드