Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VDJ31_32 - Connector?????¡ì????¡ì?E2/000 Medium
Bill of material
VDJ31-F100
CODE
Code
TYPE
type
E2/000 medium
NG
Suitable for drag chain height
45
SZB
Comb plate
MAT
Material
Engineering plastic
COLOR
Color
black
ATEM
Allowable temperature
-40??~120??
SR
Smoldering level
UL94-HB
F
Drag chain width F
mm
A
78 mm
B
120 mm
TL
Suitable for drag chain
VAJ31/VAJ32
LINK
website
website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model