Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
DBJ61 - Disk-Type Coupling
Bill of material
DBJ61-D40-d10-e10
CODE
Code
DBJ61
TYPE
Double Diaphragm With Keyway Screw Fixing
MTM
Main material
S45C
DIM
Disk Material
SUS301CSP
LHS
Body surface treatment
-
THA
annex
Hexagon Socket Set Screw
D
40 mm
DD
d
mm
EE
e
mm
L
47 mm
L1
15 mm
M
M4
TIT
Tightening torque
1.7 N*m
ALT
Allowable Torque
8 N*m
AIA
Allowable Installation Angle Deviation
1 °
AIE
Allowable Installation Eccentric Deviation
0.2
AIO
Allowable Installation Of Axial Displacement Deviation
+0.5/-0.5
SMO
Static Elastic Coefficient
6300
MNO
Maximum Number Of Revolutions
10000 U/min
INM
Moment Of Inertia
7.73x10*5
WEI
Weight
332 g
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models