Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAA46 - Rubber-coated lithium battery roller
Bill of material
QAA46-D120-L750-T10
CODE
Code
QAA46
TYPE
Type
Piping Type
MAT
Bushing Material
SUS304
MAT1
Main Body Material
Seamless Steel Pipe
MAT2
Lining material
EPDM (Black)
SUR
Bushing Surface Treatment
Polished and tempered
SUR1
Main Body Surface Treatment
Polished
SUR2
Liner surface treatment
Polishing
HAR
Bushing Hardness
HRC28~32
HAR1
Liner hardness
Shore A75
D
L
750
T
B
14.5
L1
19.5
D1
47
D2
40
D3
80
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models