Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAC01_51 - Roller-bearing type
Bill of material
QAC12-20-L15
CODE
code
TYPE
type
MAT1
Material (core material)
MAT2
Material (liner)
-
MAT3
Material (bearing)
steel
SUR
Surface Preparation
HRD
hardness
-
SPE
specification
mm
L
mm
D
20 mm
DD
d
6 mm
D1
D1(H7)
15 mm
DD1
d1
9.8 mm
S
5 mm
ZZ
Suitable bearing
696ZZx2
LINK
Web Link
Webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir