Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QAC66 - Roller, straight column, unlined, simple piping type
Bill of material
QAC66-D18-d8-L100
CODE
Code
QAC66
TYPE
Types of
Simple piping type/Straight Column Type
MAT1
Core Material
Aluminum Alloy
MAT2
Lining Material
-
MAT3
Bearing Material
Steel
SUR
Surface Treatment
Clear Anodizing
D
mm
DD
d
mm
L
mm
D1
12 mm
S
3.5 mm
DD1
D1
10 mm
BEAR
Use Bearings
678ZZ*2
LINK
Website Link
Website Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir