Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QBQ61_91 - Guide wheel · flange type
Bill of material
QBQ62-D30
CODE
code
TYPE
type
MAT1
body Material
SUR
body surface treatment
HRD
body Hardness
MAT2
Bearing Material
MAT3
Retaining ring material
D
mm
A
mm
D1
22 mm
DD
d
6 mm
DD1
d1
13 mm
P
17 mm
T
mm
S
3.0 mm
B
mm
ABE
Applicable Bearings
LINK
Website Link
Website Link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели