Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QCH26_29 - Power conveying roller double-head double sprocket type
Bill of material
QCH27-D50-W100-t1.5-d12
CODE
code
TYPE
type
AZFS
Installation method
Internal thread type
MAT
material
SUR
Surface treatment
D
mm
W
mm
Enter value for W
mm
cm
inch
ft
TT
t
mm
DD
d
12 mm
L
215 mm
M
M (thread sleeve)
8 mm
SMO
Sprocket model
08B11T
A
17 mm
B
22 mm
C
18.5 mm
DD1
d1
∮45.08 mm
ZZEN
Increase encapsulation
LINK
web link
Website link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD