Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDE04 - Steel Universal Ball Turning Type Screw Type Hexagon Bolt Type
Bill of material
QDE04-19
CODE
QDE04
TYPE
Spiral/Hexagon Bolt Type
MAT
Main material (National standard)
Q235
MAT1
Main body material (equivalent)
SS400
MAT2
Ball material (National standard)
GCr15
MAT3
Ball material (equivalent)
SUJ2
SUR
Surface treatment
Blackening
SPE
Specification
D
19 mm
M
8 mm
H
27.0 mm
HH1
h1
3 mm
HH2
h2
12 mm
DD
d
9.525 mm
S
17 mm
LOAD
Load resistance N (kgf)
78.4
LINK
weblink
website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model