Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDK11 - Plastic universal ball injection type screw type
Bill of material
QDK11-5
CODE
Code
QDK11
TYPE
Airflow Floating
MAT
Frame Material
A6061
MAT1
Main Body Material
S45C
MAT2
Main Ball Material
SUS440C
MAT3
Sub-Ball Material
SUS440C
SUR
Frame Surface Treatment
Anodize
SUR1
Main Body Surface Treatment
Nickel Plating
SPE
Specifications
NUM
Number Of Rollers
5 PCS
DD
Diameter Of Steel Ball
19.05 mm
L
290 mm
L1
265 mm
L2
200 mm
LOAD
Load Resistance
2350 N
RANGE
Load resistance range
500.1~5000 N
FORCE
Jacking Force /N(kgf) When Air Pressure Is 0.4Mpa
294(30)
FORCE1
Jacking Force /N(kgf) When Air Pressure Is 0.4Mpa
382(39)
FORCE2
Jacking Force/N(kgf) Connected to 0.6Mpa air source
470(48)
LINK
Web Links
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models