Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QDN08_10 - Steel Ball Metric H62/Zirconium Oxide/Silicon Nitride/POM(Polyacetal)/Nylon/PEEK
Bill of material
QDN08-3
CODE
code
TYPE
type
Metric
MAT
material
HARDNESS
hardness
STANDARD
standard
-
SPE
Specification
SD
3.0000
TOLERANCE
tolerance
- μm
SPHERICITY
sphericity
0.25 μm
DIA
Diameter deviation
0.25 μm
DVPB
Diameter variation per batch
0.5 μm
SUR
Surface roughness
0.025 μm
LINK
weblink
linkxxx
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD