Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
QFC02_03 - Heavy steel universal ball/Turning type/Flange type
Bill of material
QFC02-50
CODE
Type
TYPE
Type
MAT1
Shell Material
Aluminum Alloy
MAT2
Main Body Material
SCM415
MAT3
Adjustment Ring Material
SCM415
MAT4
Main Ball Material
SUJ2
MAT5
Vice ball Material
SUJ2
SUR1
Main Body Surface Treatment
Nickel plated
SUR2
Main Ball Surface Treatment
-
SUR3
Shell Surface Treatment
Natural anodizing
SPE
Specifications
D
30 mm
DD
d
19.05 mm
D1
56 mm
HH1
h1
15.0 mm
T
6 mm
PCD
P.C.D
44 mm
H
26 mm
K
6.5 mm
WL
Withst¡¤Load N(kgf)
588(60)
RD
Number of garbage discharge holes
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models