Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VNS01_21 - Keyless spur gear · Modulus 1.0/2.0/2.5/3.0
Bill of material
VNS01-1.0-35-B10-G-d8
CODE
Code
MAT1
Material (Gear/Expansion) (International)£¨È·¶¨²»ÊÇ¡±¹ú±ê¡°Â𣿣©
45
MAT2
Material (Gear/Expansion Sleeve) Equiv.
S45C
SUR1
Surface Treatment ( Gear )
SUR2
Surface Treatment(Expansion Sleeve)
FJ
Accessories
Socket Head Screw
MS
Module
mm
CS
Tooth Count
B
Thickness B
10 mm
XZ
Gear Shape
DD
Inner Hole Diameter dH7 (Minimum Unit 1)
ZT
Using Expansion Sleeve
CT Expansion Sleeve
E
Reference Circle Diameter
35.0 mm
F
Addendum Circle Diameter
37.0 mm
GG
Root Diameter
32.50 mm
N
Allowable Transmission Force (N¡¤m) Bending Strength
12.130 mm
NUM
Fastening Screws ( Number ( Pieces ) )
4.0 mm
GUIGE
Fastening Screws ( Specifications )
M3-L12
LK
Remove Screw Holes
M3-2个
NJ
Allowable Maximum Torque (N¡¤m)
16 mm
FZ
Allowable Axial Load (KN)
4.00 mm
JGNJ
Screw Tightening Torque (N¡¤m)
2.0 mm
LINK
Website
Hyperlinks mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models