Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLK02_VLK11 - Sprocket ??¡§¡§60 Series
Bill of material
VLK02-60-9-D19
CODE
Code
TYPE
Type
60 series
MAT
Material
HTT
Heat Treatment
SUR
Surface treatment
NUT
Number of teeth
D
Shaft aperture
mm
DOO
Outer diameter
mm
DPP
Index circle diameter
mm
H
H wheel hub
mm
L
L wheel hub
32 mm
V
6 mm
BBXTT1
Keyway bxt1
6x2.8
M
6
S
8 mm
GD
mm
LINK
website
Website connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir