Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLU01_50 - Sprocket idler ???¡ì?¡ì double side bearing type
Bill of material
VLU01-50-12
CODE
Code
TYPE
Type
Double bearing type
MAT
Body material
S45C
MAT1
Bearing material
HTT
Heat treatment
SUR
Surface treatment
XL
series
50
NUT
Number of teeth
DO
Do OD
69 mm
DP
Dp indexing circle diameter
61.34 mm
DH
dh
29 mm
H
H wheel hub
50 mm
L
L wheel hub
25 mm
T
8.7 mm
XH
Bearing model ?? quantity
BAY6202ZZ×2 mm
DD
d
15 mm
D
35 mm
B
11 mm
CR
Dynamic rated load (Kn)
Kn
LINK
website
Website connection
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)