Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VLW25_26 - Speed Chain Idler Wheel¡¤Driven Wheel
Bill of material
VLW25-BS25-C206B-9-d10
CODE
Code
MAT1
Material Chinese Standard
MAT
Body Materia Correspond
MAT2
Bearing Material
HTT
Heat Treatment
-
SUR
Surface Treatment
BS
Double Speed
SP
Specifications
NUT
Number of teeth
DD
d
mm
BT
Bearing Type
BAY6800ZZ
B
5.000
DDHH
dh
15.000
D
19.000
DOO
Do Outer Diameter
63 mm
DPP
Dp Diameter Of Indexing Circle
55.70 mm
T
3.00 mm
H
33 mm
L
22 mm
L1
15.3 mm
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models