Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VMX56 - Steel Flat Top Chain,802 Series,Chain
Bill of material
VMX56-802-K750-1
CODE
Code
VMX56
TYPE
Type
802 Series, Double Hinge
MAT
Material
Cold Rolled Austenitic Stainless Steel
SPE
Specifications
JS
Pitch Number
mm
Enter value for JS
Pitch Number
mm
cm
inch
ft
P
Pitch
38.1 mm
W
Chain-Plate Width
190.5 mm
ZH
Working Load
6400 N
QD
Tensile Strength
16000 N
ZL
Weight
5.80 kg/m
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models