Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
NHF61_62 - Bell-type shock absorbing seat Female thread fixing plate Square type
Bill of material
NHF61-8060
CODE
code
TYPE
type
Square type, two-hole type
MAT
Rubber body material
Natural Rubber
MAT1
Metal parts
S45C
HARDNESS
Rubber body hardness
SUR
Surface treatment of metal parts
Galvanized
SPE
specification
M
12
D
80
H
38
W1
60
W
120
P
100
DD1DD2
d1xd2
14x11
DD3DD4
d3xd4
11x14
AVERAGE
Average load(kg/mm)
MAX
Maximum load(kg)
OPTIMAL
Optimal compression volume(mm)
4
LINK
weblink
webxxx
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model