Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPA020 - Double-head probe IC test 20 series, minimum installation center distance 11.8mil/0.3mm, maximum stroke 1.1mm
Bill of material
PNPA020-B-B
CODE
code
PNPA020
TYPE
type
20 series for IC test
MAT1
The Needle shaft material
SK4 equal
MAT2
The Inner tube material
Phosphor bronze
MAT3
The spring material
stainless steel
SUR
Surface Preparatoin
Gold-plated
NSSL
L(Needle shaft shape at left end)
NSSR
R(Needle shaft shape at right end)
DIS
Installation distance (min.)
11.8mil/0.3mm
STROKE
stroke
1.1mm(0.6mm)
SPP
2/3 spring pressure
12±4 gf
ELE
Rated current
1 A
RES
Contact resistance
200
FRE
Replacement reference use times
100000
BW
bandwidth
9.3GHz@-1dB
LINK
web link
webxxx
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD