Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPS22_35 - Integral probe, small current probe
Bill of material
PNPS22-A
CODE
code
TYPE
type
Small current probe
MIC
Minimum installation center distance
MAT1
Needle tube material
MAT2
Spring material
MAT3
Needle shaft material
SUR1
Surface treatment of needle tube
SUR2
Spring surface treatment
SUR3
Needle shaft surface treatment
Nickel plating
NSS
Needle shaft shape
MT
Maximum travel
mm
NS
Nominal stroke
mm
WE
Working Elasticity
200 g
RC
rated current
A
CR
Contact resistance
RS
Recommended size for installation
mm
NUM
Number of times the reference was changed
100,000
LINK
weblink
webxxx
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)