Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WDC50450 - Quick clamp, extrusion type
Bill of material
WDC50450
CODE
Code
WDC50450
BM
Body material
cast steel
ST
surface treatment
galvanization
CF
Clamping force
318 kg
COWD
conduct oneself with dignity
740 g
ACC
Accessory (indenter screw)
WDN-38300
LINK
weblink
weblink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models