Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
WSA02 - Corner Cylinder/Oil Circuit Board Type
Bill of material
WSA02-25-L-90
CODE
Code
WSA02
TYPE
Type
Oil circuit plate type
CBM
Cylinder Body Material
Carbon Steel
MOA
Mode Of Action
Double-Action Type
UF
Use fluids
Filtered Standard Hydraulic Oil
BORE
Bore
CD
Corner Direction
AOTC
Angle Of Rotation
°
PRD
Piston rod diameter
φ18
CT
Corner Stroke
11.5 mm
PTS
Press the stroke
13 mm
TCF
Theoretical clamping force
166 70kgf/cm²
MPR
Maximum Pressure Resistance
100 kg/cm²
UPR
Use pressure range
10~70 kg/cm²
A1
104 mm
A2
127 mm
B
76 mm
D1
16 mm
D2
27 mm
E1
M10
E2
M14×1.5
F
10 mm
G
50 mm
J
55 mm
K
42 mm
L
φ6.8通孔,沉孔φ10.5深6.5 mm
M
18 mm
N
20 mm
ST
Seal Washers Type
P7
LINK
Website Link
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models