Catalog navigation
Селекция на CAD модел
Налични продукти: 28
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAL83_87 - Handwheel??¡§¡§straight-width round rim handwheel??¡§¡§no opening type??¡§¡§rotary handle type
Bill of material
HAL84-D200-d16
CODE
Code
TYPE
Types of
Rotary handle type
ANN
Stepped / male threaded
CPM
Coupling part material
LSUR
Coupling surface treatment
HBM
Handwheel body material
PF
HWF
Grip mounting part
brass
HTM
Grip material
PF
BMAT
Grip thread material
1215MS
BSUR
Handle thread surface treatment
Galvanized
D
mm
DD
d
mm
DDTOL
d tolerance
mm
M1
mm
L
mm
L1
mm
H
mm
HH
h
mm
HH1
h1
mm
DD1
d1
mm
DD2
d2
mm
M
mm
FF
f
mm
SS
s
mm
WEI
Reference weight (kg/pcs)
LINK
URL
Website connection
D1
16 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели