Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAT17 - Handle: five-corner handle
Bill of material
HAT17-M5
CODE
code
HAT17
TYPE
type
Pentagonal handle/internal thread type
MAT1
material(Grip)
SUS316
MAT2
material(Threaded part)
SUS316
SET
Surface treatment(Threaded part)
Electrolytic grinding
M
mm
D
32 mm
D1
13 mm
H
22 mm
HH
h
10 mm
HH1
h1
11 mm
WEIGHT
reference weight
0.07 kg/pcs
LINK
website
webstie link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели