Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAW01_13 - Handle and embossing handle
Bill of material
HAW03-M3
CODE
Code
TYPE
Types of
Standard / with step / internal thread type
MAT
Material
SUR
Surface treatment
M
mm
D
12 mm
D1
6 mm
H
2.5 mm
H1
mm
WEI
Reference weight (kg/pcs)
0.01
LINK
URL
Website connection
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD