Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BLL18 - Fast locking device with powerful pin-retracting knob type
Bill of material
BLL18-20
CODE
代码
TYPE
类型
MAT1
Body material
SUS303
MAT2
Knob material
SUS303
MAT3
Shaft material
SUS440C
MAT4
Pin material
SUS303
ATT
attachment
Hexagon socket bolts 3PS
SP
Specification
20
THI
Applicable board thickness
6~20
CF
Clamping Force
400 N
TS
Tensile Strength
3000 N
SH
shear strength
1600 N
APP
Applicable liner
BLL53-9
LINK
Website link
网址
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models