Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-HFC08 - Aluminum alloy butterfly hinge, taper hole type, flat type
Bill of material
E-HFC08-35B
CODE
Code
E-HFC08
TYPE
Types of
Flat • Tapered
CE
Cost-effective
Economical
MAT
material
A6063-T5
ST
surface treatment
Sandblasted black anodized
SPE
Specification
A
35 mm
B
??
47 mm
A1
21.0 mm
B1
25 mm
H
10 mm
T
3.5 mm
DD
d
5.5 mm
D
10.5 mm
LOAD
load
10 kg
RW
reference weight
0.02 kg/pcs
LINK
weblink
weblink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD