Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-XAC24 - Economical rotary handle
Bill of material
E-XAC24-L75
CODE
Code
E-XAC24
TYPE1
type
Economical rotary handle
TYPE2
type
Gasketed type
MAT
material
ZDC
SUR
surface preparation
Sandblasting chrome plating
L
mm
V
62 mm
A
15 mm
A1
9 mm
B
44 mm
C
13 mm
E
50 mm
H
24 mm
H1
27 mm
H2
19 mm
T
2.0 mm
APP
Applicable door panel thickness
1.8 mm
CKZL
Reference weight
0.040
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models