Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB28 - Fixing clip for glass clip hinge
Bill of material
HFB28-15
CODE
code
HFB28
TYPE
type
Fixing clip for glass clip hinge, tapered hole type
MAT
material
SUS304
SUR
surface treatment
mirror finish
SPE
specifications
LOAD
load
15 kg
WEI
reference weight
0.13 kg/pcs
THI
Applicable door thickness
8-10 mm
LINK
websitelink
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models