Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB45_46 - Flag shaped dust-free butterfly hinge/Aluminum frame dedicated
Bill of material
HFB45-70.5
CODE
code
TYPE
type
Flag type/Conical hole type
INS
Installation Direction
MAT
material
SUS420
SUR
Surface Treatment
Nano Matt
SPE
Specifications
A1
21 mm
A2
21 mm
LOA
Load
20 kg
WEI
Reference Weight (kg/pcs)
0.068
LINK
website link
website link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model