Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC28_E-HFC29 - Aluminum alloy dish hinge, fixed type, waist type
Bill of material
HFC28-63
CODE
Code
TYPE
Types of
MAT
Material
A6063
SUR
Surface treatment
SPE
specification
A
mm
B
mm
A1
mm
B1
mm
H
mm
D
mm
T
3.5 mm
DD
d
mm
DD1
d1
mm
D1
mm
C
N
Load (kg)
10
WEI
Reference weight (kg/pcs)
LINK
website link
URL
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model